SKF High temperature bearing technology Graphite Cage

The graphite cage provides a continuous flow of lubricating
graphite to the bearing balls

High temperature bearing technology

What if there was a way to allow the environmental factors common in high-temperature applications to improve – rather than degrade – bearing performance and reliability?

Based on advanced graphite lubrication, the NSF H1 approved high temperature technology features a fully crowned, pure graphite cage, which generates minute quantities of graphite that lubricate the bearing during operation. This allows the bearings to perform optimally in humid and continuous operating temperatures up to 350 °C /662 °F – without relubrication.

By implementing SKF's high temperature graphite technology, you can:

Reduce planned and unplanned
downtime and costs

Potentially increase
temperature and throughput

Reduce food safety risks

Reduce waste of grease and
clean-up disposal

Improve operator safety

Watch to learn more about how you can achieve those business values

Less downtime, more throughput with SKF high temperature bearing technology

Read on: What our industry expert say and what benefits our customers achieved

"From thriving in hot, humid conditions, to running without the need for continued relubrication,
and driving increases in throughput, these bearing represent significant advances
on what's been traditionally possible in high-temperature applications."

Read more
-
Stephen White, SKF Food & Beverage Industry Portfolio Manager

Benefits our customers achieved

View how this sugar wafer producer has managed to cut maintenance costs and resources with a customized solution based on graphite technology.

Check out the range of bearings based on the high temperature graphite technology

Relubrication-free retrofit solution.

SKF Deep groove ball bearings and Y-bearing units food and beverage

Customized bearing solution.

SKF High temperature bearings wafer oven units food and beverage